



Brand: AccelTex Solutions
Catalog ID: ATS-00716
Application
Indoor Wi-Fi
Catalog Number
ATS-00716
Color
White
Indoor/Outdoor
Indoor
Installation Type
3/8" All Thread or Beam Clamp
Material
Steel
Technology
802.11ac, 802.11ax, 802.11n
UPC
662620434889
Dimensions
7.3 in x 7.1 in x 4.3 in
Height
4.3 in
Length
7.3 in
Width
7.1 in
Indoor/Outdoor
Indoor
Carton Quantity
10
Pallet Quantity
100