HUBBELL CANADA
Image of R37260 Universal FX
Image of R37260 Universal FX

Universal FX

Brand: Ripley Tools

Catalog ID: R37260

Compression Tools For Coax Cable Connectors. Designed for easy change out of connectors.

  • Spring-loaded split jaw design allows for easy change out of connectors from most connector manufacturers
  • Durable cast aluminum body with clear visibility of the connector compression operation
  • Simple tool calibration with supplied gauge block (Not applicable to the FX models)

General

Catalog Number

R37260

Material

Black-Coated Cast Aluminum

Dimensions

Length

7 in

Length Metric

178 mm

Weight

1 lb

Certifications And Compliance

Patent Number

U.S. Patent Nos.: 5;934;137