HUBBELL CANADA
UNYS2-NP - UNY Series Fittings - Expansion Conduit Unions - Nickel Plated - Male - Short - Hub Size 3/4 In
Image of UNYS2-NP UNYS2-NP - UNY Series Fittings - Expansion Conduit Unions - Nickel Plated - Male - Short - Hub Size 3/4 In
*Representative image
Image of UNYS2-NP UNYS2-NP - UNY Series Fittings - Expansion Conduit Unions - Nickel Plated - Male - Short - Hub Size 3/4 In
Discontinued

UNYS2-NP - UNY Series Fittings - Expansion Conduit Unions - Nickel Plated - Male - Short - Hub Size 3/4 In

Brand: Killark

Catalog ID: UNYS2-NP

UNY Series Fittings - Expansion Conduit Unions - Nickel Plated - Male - Short - Hub Size 3/4 In

  • Tapered threaded hubs (NPT) for rigid conduit and IMC
  • Telescoping components allows conduit to be inserted between fixed threaded hubs
  • Internal copper alloy grounding spring assures positive grounding
  • Close tolerance of mating parts eliminates passage of flame
  • Compact diameter allows use where conduit is closely spaced

Killark unions are used to connect two pieces of conduit or attach conduit to junction boxes, fittings or other electrical devices. It allows for removal of equipment without turning or removing conduit. Finishes are available in copper-free aluminum, steel and iron in certain sizes.

General

Catalog Number

UNYS2-NP

EU RoHS Indicator

Finish Type

Nickle Plated

Material

Brass

Product Family

Fittings

Series

UNY Series

Type

Short Male Expansion Conduit Union

UPC

783936093987

Dimensions

Hub Size

3/4"

Certifications And Compliance

EU RoHS Indicator

Logistics

Carton Quantity

5