




Brand: Ripley Tools
Catalog ID: UA01-6509
Catalog Number
UA01-6509
UPC
096359865704
Dimensions
21 in x 12 in x 4 in
Dimensions Metric
533.4 x 304.8 x 101.6 mm
Height
4 in
Height Metric
101.6 mm
Length
21 in
Length Metric
533.4
Weight
2.24 lb
Width
12 in
Width Metric
304.8