HUBBELL CANADA
Image of US01-7110 US01-7110 Glovable Overhead Stripper
Image of US01-7110 US01-7110 Glovable Overhead Stripper
Image of US01-7110 US01-7110 Glovable Overhead Stripper
Image of US01-7110 US01-7110 Glovable Overhead Stripper
+4
Image of US01-7110 US01-7110 Glovable Overhead Stripper

US01-7110 Glovable Overhead Stripper

Brand: Ripley Tools

Catalog ID: US01-7110

The next generation of adjustable overhead skinners – faster, simpler and safer than ever. Designed start to finish with linemen in mind, the US01-7100 is the most dependable solution for tackling a wide variety of 15-35kV overhead wire.

  • Eliminates the need for traditional stripping knives, reducing the risk of cuts or lacerations
  • Heavy duty tool easily removes jacket & insulation from overhead wire
  • Colored knobs for set-and-forget blade positioning, including standard depth stop
  • Red knob with reflective revolution marker for visible-at-a-distance blade depth setting
  • Blue knob for opening & closing the jaw
  • Built-in spare blade
  • Designed to strip wire without spiraling during ring cuts for clean jacket removal without a clamp
  • Selector switch to quickly move between ring and spiral cut settings
  • Reduced tool body weight from original design for ease of operation with a hotstick

General

Accessibility

  • Mid-Span
  • End

Catalog Number

US01-7110

Material

Aluminum

Product Type

Adjustable Tools

Dimensions

Diameter

0.560 in – 2.5 in

Dimensions Metric

292.1 x 144.8 x 68.6 mm

Height Metric

68.6 mm

Length Metric

292.1

Max Cable/Hose O.D.

2.5 in

Min Cable/Hose O.D.

0.560 in (14.2 mm)

Weight

3.2 lb

Width Metric

144.8

Electrical Ratings

Rating - Minimum Voltage

600 V

Voltage - Maximum

35 kV

Conductor Related

Cable Specification

Primary Distribution Overhead; Tree Wire; Spacer Cables

Certifications And Compliance

Patent Number

U.S. Patent No. 10;630;062

Operational

Accessibility

  • Mid-Span
  • End