HUBBELL CANADA
Image of US15-7111 US15 PRO MAX Large Slitting Tool (Inch)
Image of US15-7111 US15 PRO MAX Large Slitting Tool (Inch)
Image of US15-7111 US15 PRO MAX Large Slitting Tool (Inch)
Image of US15-7111 US15 PRO MAX Large Slitting Tool (Inch)
Image of US15-7111 US15 PRO MAX Large Slitting Tool (Inch)

US15 PRO MAX Large Slitting Tool (Inch)

Brand: Ripley Tools

Catalog ID: US15-7111

Introducing Ripley’s US15 PRO MAX Large Format Slitting Tool, capable of performing slit, ring, and spiral cuts on cable diameters from 38 to 80 mm. Equipped with a high-grade steel blade, the versatile tool provides fast, safe, and precise jacket removal from both hard and soft insulated cables without damaging the underlying layers.

  • Equipped with safe, recessed blade to prevent potential injury & blade damage
  • Compatible with various insulated materials such as PE, XLPE, PVC, EPR, silicon rubber, EPDM and TGGT
  • Easily adjust the blade position to perform ring, spiral & longitudinal cuts
  • Quickly adjusts to suit hard & soft insulated cables with 1.50” to 3.15” (38 mm – 80 mm) diameter
  • Blade depth knob adjusts up to 0.216″ (5.5 mm) in increments of 0.002″ (0.05 mm) & features a convenient inch or metric scale for guaranteed precision
  • Replaceable, machined & ground tool steel blade
  • Reinforced diameter adjustment jaw is durable & travels on a threaded rod to provide precise stability between the blade & jacket

General

Catalog Number

US15-7111

Cutting Edge

Radial; Spiral; Longitudinal

Handle Type

Ergonomic

Material

Impact-Resistant Polymer

Product Type

Outer Jacket Tools

UPC

096359844983

Dimensions

Length

5.125 in

Length Metric

130 mm

Weight

8.82 oz