HUBBELL CANADA
Image of US16-7010 US16 MAX
Image of US16-7010 US16 MAX
Image of US16-7010 US16 MAX
Image of US16-7010 US16 MAX
+6
Image of US16-7010 US16 MAX

US16 MAX

Brand: Ripley Tools

Catalog ID: US16-7010

Large-Size Cable Drill Operated Jacket Removal Tool. Designed to remove outer jackets on medium voltage power cables up to 2.625″ (66.675mm) OD.Typically #2 AWG 15kv 175 mil through 1000 MCM AWG 35kV 420 mil.

  • Jacket is cleanly removed to expose cable shielding
  • Micro indexing blade depth control to protect cable shielding
  • Self-feeding design greatly reduces operator fatigue and strain
  • Simple, safe blade depth adjustment
  • Durable, reliable and built to last
  • Ergonomic design prioritizes user comfort and safety
  • Suitable for cable diameters up to 2.625″ (66.675 mm)
  • Appropriate for jacketed concentric neutral, flat strap, tape shield and other types of medium voltage cable, as well as dead-ending tree wire, strand anchors and other covered guy wires

General

Catalog Number

US16-7010

Handle Type

Ergonomic

Product Type

Fixed Bushing Tools

UPC

096359846635

Dimensions

Dimensions

13 in x 11.5 in x 5 in

Dimensions Metric

330 mm x 292.1 mm x 127 mm

Height

5 in

Height Metric

127 mm

Length

13 in

Length Metric

330 mm

Weight

8.5 lb

Width

11.5 in

Width Metric

292.1 mm