HUBBELL CANADA
USB Charger Duplex Receptacle, 20A 125V, 2-Pole 3-Wire Grounding, 5-20R, 2) 5A "C" USB Ports, Brown
Image of USB20C5 USB Charger Duplex Receptacle, 20A 125V, 2-Pole 3-Wire Grounding, 5-20R, 2) 5A "C" USB Ports, Brown
Image of USB20C5 USB Charger Duplex Receptacle, 20A 125V, 2-Pole 3-Wire Grounding, 5-20R, 2) 5A "C" USB Ports, Brown
Discontinued

USB Charger Duplex Receptacle, 20A 125V, 2-Pole 3-Wire Grounding, 5-20R, 2) 5A "C" USB Ports, Brown

Brand: Hubbell Wiring Device-Kellems

Catalog ID: USB20C5

USB Charger Duplex Receptacle, 20A 125V,2-Pole 3-Wire Grounding, 5-20R, 2) 5A "C" USB Ports, Brown

More ways to charge faster with Hubbell’s line of USB chargers, available in Type C, Type A&C or the legacy Type A, all with a USB power output from 2 to 5 amps. Hubbell’s USB charger duplex receptacle provides both USB and electrical power in a standard single gang opening. Designed to provide maximum charging for portable electronics, the USB ports are capable of charging two tablets simultaneously. The 4 port charger outlets feature a USB port door, which enables power when open. When closed, all power is switched off. This eliminates all current flow for a “zero” no-load draw. Buildings looking to provide 100% green efficiency in power delivery will maximize LEED and energy efficiency design.

  • High Power 5 Amp, 5 Volt USB Output
  • Two Type C USB Ports
  • Tamper Resistant Commercial Grade Duplex Compatible
  • USB Ports Rated 10,000 Cycles

General

Catalog Number

USB20C5

Color

Series

Heavy Duty

Style

Style Line Decorator

Type

Two Type-C Port

UPC

883778307508

Dimensions

Weight

0.4 lb

Electrical Ratings

Current / Amperage Rating

20 A

Voltage Rating Description

125 V

Conductor Related

Number Of Poles

2-Pole

Number Of Wires

3-Wire

Certifications And Compliance

Nema Rating

5-20R

Logistics

Carton Quantity

10