HUBBELL CANADA
Utility Box Cover, for 1.40 in. Receptacle (25-Pack)
Image not found
Image not found
Discontinued

Utility Box Cover, for 1.40 in. Receptacle (25-Pack)

Brand: TradeSelect

Catalog ID: 20C3

Utility Box Cover, for 1.40 in. Receptacle (25-Pack)

Covers are designed to match the contours of the box, Cover corners are rounded, All covers have captive screws, Self-tapping ground screws which virtually eliminate stripping, Mounting screws are included with covers

General

Application

Utility box covers are used to close a utility box. Covers may also be used as single-gang wall plates.

Bracket Type

No Bracket

Catalog Number

20C3

Color

Gray

Drawn or Welded

Drawn

Material

Steel

Number of Gang(s)

1-Gang

Type

Cover

UPC

626463001127

Dimensions

Actual Depth

0.2 in

Raised Ground

No

Weight

0.1 lb

Certifications And Compliance

Certified Listed

CSA

Industry Standard(s)

CSA Certified

Configuration

Bracket Type

No Bracket

Number of Gang(s)

1-Gang

Logistics

Carton Quantity

10

Pallet Quantity

9000