HUBBELL CANADA
Utility Box Cover, For 1.625 In.Receptacle (10-Pack), H11C2BAR
Image of H11C2BAR Utility Box Cover, For 1.625 In.Receptacle (10-Pack), H11C2BAR
Image of H11C2BAR Utility Box Cover, For 1.625 In.Receptacle (10-Pack), H11C2BAR

Utility Box Cover, For 1.625 In.Receptacle (10-Pack), H11C2BAR

Brand: TradeSelect

Catalog ID: H11C2BAR

Utility Box Cover, For 1.625 In.Receptacle (10-Pack)

General

Application

Utility box covers are used to close a utility box. Covers may also be used as single-gang wall plates.

Bracket Type

No Bracket

Catalog Number

H11C2BAR

Color

Gray

Material

Steel

Type

Cover

UPC

805035056875

Certifications And Compliance

Certified Listed

CETL

Configuration

Bracket Type

No Bracket

Logistics

Carton Quantity

10