HUBBELL CANADA
Image of 11C10 Utility Box Cover, For Gfci (50-Pack), 11C10
Image of 11C10 Utility Box Cover, For Gfci (50-Pack), 11C10
play
3D View
Image of 11C10 Utility Box Cover, For Gfci (50-Pack), 11C10

Utility Box Cover, For Gfci (50-Pack), 11C10

OR

Brand: TradeSelect

Catalog ID: 11C10

Utility Box Cover, for GFCI (50-Pack)

Covers are designed to match the contours of the box, Cover corners are rounded, All covers have captive screws, Mounting screws are included with covers

Product details

General

Application

Utility box covers are used to close a utility box. Covers may also be used as single-gang wall plates.

Bracket Type

No Bracket

Catalog Number

11C10

Color

Drawn or Welded

Drawn

Material

Steel

Number of Gang(s)

1-Gang

Type

Cover

UPC

626463003602

Dimensions

Actual Depth

0.177 in

Raised Ground

No

Weight

0.12 lb

Certifications And Compliance

Certified Listed

CSA

Industry Standard(s)

CSA Certified

Logistics

Carton Quantity

10

Pallet Quantity

9450

Resources and downloads

Media

3D AR Model