

Brand: Ripley Tools
Catalog ID: 39461
Catalog Number
39461
Material
Plastic
Nozzle Material
PTFE
Spare Nozzles
39508
With Anti-Static Springs
Yes
Dimensions
7.2 in x 1.02 in x 0.79 in
Dimensions Metric
184 x 26 x 20 mm
Height
0.79 in
Height Metric
20 mm
Length
7.2 in
Length Metric
184
Weight
1.4 oz
Width
1.02 in
Width Metric
26
With Anti-Static Springs
Yes