HUBBELL CANADA
Vapor Barrier Cable Box 1-Gang, Non-Metallic

Vapor Barrier Cable Box 1-Gang, Non-Metallic

Brand: TradeSelect

Catalog ID: 2011FBAR

Vapor Barrier Cable Box 1-Gang, Non-Metallic, 2-3/4 in Deep, 1/2 in Setback

  • Energy efficient vapour barrier flange provides superior energy savings, reduces air leakage through exterior walls and eliminates the need for separate vapour / air barriers
  • Preset flange at 1/2” for fast positioning
  • Engravings at 5/8”, 1”, 1-1/8’’ and 1-1/4’’ ensure box placement in accurate and consistent depths, while reducing the installation time
  • Superior cubic capacity - Additional volume makes termination easier and is excellent for deeper body devices
  • Oversized nailing / screw bracket for better reach to mount on stud or joint
  • High hammer impact resistant when nailing
  • Lightweight
  • Bright yellow color helps to locate wires in low light levels

General

Application

  • Vapor barrier boxes prevent unwanted penetration of exterior air and help maintain the existing interior environment from elements outside the structure.
  • RACO® nonmetallic vapor barrier cable boxes provide the installer with a cost alternative that is lightweight and east to install and provide excellent protection for wiring system or devices.
  • RACO® nonmetallic cable boxes are used in branch circuit wiring to splice wires and accommodates wiring devices such as switches and receptacle.

Bracket Setback

0.5

Cable Clamps

4

Catalog Number

2011FBAR

Color

Yellow

Material

Thermoplastic Resin

Type

  • Vapor Barrier Box
  • Box

UPC

805035000212

Volume

18

Wiring System

Dimensions

Actual Depth

2.8125 in

Cubic Capacity

46.10546875 cu.in

Depth

2.8125 in

Height

6.25 in

Weight

0.256 lb

Width

3.625 in

Certifications And Compliance

Certified Listed

CSA

Configuration

Bracket Setback

0.5

Logistics

Carton Quantity

50

Pallet Quantity

800