HUBBELL CANADA
Vapor Barrier Cable Box 2-Gang, Non-Metallic, 2022FBAR
Vapor Barrier Cable Box 2-Gang, Non-Metallic, 2022FBAR

Vapor Barrier Cable Box 2-Gang, Non-Metallic, 2022FBAR

Brand: TradeSelect

Catalog ID: 2022FBAR

Vapor Barrier Cable Box 2-Gang, Non-Metallic, 2-3/4 in Deep, 1/2 in Setback

  • Self-clamping wire entry clamps
  • Vapour/air barrier flange and integral wire entry seal provides superior energy savings and quick installation
  • Hands free installation for 1/2", 5/8", or 3/4" drywall
  • Front mounted grounding screw with combination straight/Robertson head

General

Catalog Number

2022FBAR

Color

Yellow

UPC

805035054413

Volume

35.2

Dimensions

Actual Depth

2.74 in

Depth

2.74 in

Height

5.27 in

Width

5.35 in

Logistics

Carton Quantity

50

Pallet Quantity

600