HUBBELL CANADA
Vapor Barrier Ceiling Box, 4" Round, Non-Metallic, 2028FBAR
Image of 2028FBAR Vapor Barrier Ceiling Box, 4" Round, Non-Metallic, 2028FBAR
Image of 2028FBAR Vapor Barrier Ceiling Box, 4" Round, Non-Metallic, 2028FBAR
play
play
+2
Image of 2028FBAR Vapor Barrier Ceiling Box, 4" Round, Non-Metallic, 2028FBAR

Vapor Barrier Ceiling Box, 4" Round, Non-Metallic, 2028FBAR

Brand: TradeSelect

Catalog ID: 2028FBAR

Vapor Barrier Ceiling Box, 4" Round, Non-Metallic,Flanged with Vapor Barrier

  • Self-clamping wire entry clamps
  • Vapour/air barrier flange and integral wire entry seal provides superior energy savings and quick installation
  • Hands free installation for 1/2", 5/8", or 3/4" drywall
  • Front mounted grounding screw with combination straight/Robertson head

General

Bracket Setback

0.5

Cable Clamps

4

Catalog Number

2028FBAR

Color

Yellow

Material

Thermoplastic Resin

Product Type

Non-Metallic Boxes & Covers

Style

Vapor Barrier

Type

  • Vapor Barrier Box
  • Box

UPC

805035054536

Volume

28.1

Wiring System

Dimensions

Actual Depth

2.625 in

Depth

2.625 in

Fixture Lbs.

50 lb

Height

7 in

Weight

.265 lb

Width

5.25 in

Certifications And Compliance

Certified Listed

CSA

Configuration

Bracket Setback

0.5

Logistics

Carton Quantity

40

Pallet Quantity

640