Brand: TradeSelect
Catalog ID: HVB1BAR
A large single gang metal or plastic device box can fit in this Hubbell® 1 Gang Vapour barrier. Small bumps at the back allow for an easy cut, with the right size for the cable. Outline for vapour barrier eliminates extra space and is flat/allowing for better seal.
Application
Vapour barriers prevent unwanted penetration of exterior air and help maintain the existing interior environment from elements outside of the structure.
Bracket Type
No Bracket
Catalog Number
HVB1BAR
Material
Polymer
Number of Gang(s)
1-Gang
Type
Accessories, Vapour Barrier
UPC
626463040201
Actual Depth
2.5 in
Raised Ground
No
Weight
0.05 lb
Certified Listed
CSA
Industry Standard(s)
CSA Certified
Carton Quantity
50
Pallet Quantity
8800