HUBBELL CANADA
VD-410G - 100W V Series- Incandescent Stanchion Mount with Globe
Image of VD-410G VD-410G - 100W V Series- Incandescent Stanchion Mount with Globe
Image of VD-410G VD-410G - 100W V Series- Incandescent Stanchion Mount with Globe
Discontinued

VD-410G - 100W V Series- Incandescent Stanchion Mount with Globe

Brand: Killark

Catalog ID: VD-410G

100W V Series- Incandescent Stanchion Mount with Globe

  • Electrostatically applied epoxy/polyester finish
  • Modular design
  • Hubs are threaded for attachment to conduit
  • Set screws in pendant fixture
  • Copper-free aluminum (less than .004%)

The V Series Utility Incandecent enclosed and gasketed wet locaion fixture. The housing has a electrosatically applied epoxy poweder coat paint for corosion resistance.

General

Catalog Number

VD-410G

Finish Type

Powder Epoxy Paint

Lamp Type

Medium Base

Light Source

  • Incandescent
  • Incandescent

Mounting Type

  • Stanchion 25°
  • Stanchion 25°

Optic Type

Glass Globe - Clear

Product Family

Lighting

UPC

783936712086

Dimensions

Hub Size

1-1/4"

Electrical Ratings

Frequency Rating

50/60 Hz

Voltage Rating

120-277 VAC

Wattage

150 W