HUBBELL CANADA
VE3Q4242E30 - VE3 42W Normal/ Emergency CFL Quad-Pin 120/277V - Class I Div. 2
Image of VE3Q4242E30 VE3Q4242E30 - VE3 42W Normal/ Emergency CFL Quad-Pin 120/277V - Class I Div. 2
Image of VE3Q4242E30 VE3Q4242E30 - VE3 42W Normal/ Emergency CFL Quad-Pin 120/277V - Class I Div. 2

VE3Q4242E30 - VE3 42W Normal/ Emergency CFL Quad-Pin 120/277V - Class I Div. 2

Brand: Killark

Catalog ID: VE3Q4242E30

VE3 42W Normal/ Emergency CFL Quad-Pin 120/277V - Class I Div. 2

  • Quad-Pin triple-tube long-life compact fluorescent lamps included
  • World Voltage 120-277VAC 50-60 Hz
  • LED charging indicator light visible through lens
  • Prewired terminal block for easy power connection
  • Two lamp models include two independent redundant systems
  • Six mounting splice box types - Pendant, Ceiling, Wall bracket, Cone Top, 25° Angle Stanchion, Straight Stanchion.
  • Normally shipped as components for fast delivery or may be ordered factory assembled.
  • Options for Fuses and Quick Disconnect

The VE3Q Series Emergency Compact Fluorescent High bay luminaires are designed for easy installation in high bay applications. This fixture is made with a cast copper-free aluminum housing and mount that is suitable for harsh and hazardous environments.

General

Catalog Number

VE3Q4242E30

EU RoHS Indicator

Finish Type

Powder Epoxy Paint

Lamp Type

Quad Pin

Light Source

Lumen Range

2,001-5,000 lm

Lumens

3200

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Mounting Type

Optic Type

Luminaire Only

Product Family

Lighting

Series

VE3Q Series

UPC

783936079592

Electrical Ratings

Frequency Rating

50/60 Hz

Lumens Per Watt

76.2

Voltage Rating

120-277 VAC

Wattage

42 W

Certifications And Compliance

EU RoHS Indicator

Hazardous Rating(s)

  • Class I, Division 2, Groups A, B, C, D
  • Class I, Zone 2, Groups IIC, IIB, IIA
  • Class II, Division 2, Groups F, G
  • Class III, Divisions 1 & 2

IP Rating

IP66

Operational

Lumen Range

2,001-5,000 lm

Lumens

3200