HUBBELL CANADA
Image of VSI20R307 Versamate Series Receptacle 20A 2P 3W 480V
*Representative image
Image of VSI20R307 Versamate Series Receptacle 20A 2P 3W 480V
Discontinued

Versamate Series Receptacle 20A 2P 3W 480V

Brand: Killark

Catalog ID: VSI20R307

VERSAMATE RECEPT 20A 2P3W 480V

Killark VersaMate® VSI Series of Switched and Interlocked receptacles provides for a receptacle solution in hazardous location areas. NEMA 4X weather-ingress ratings allow for indoor and outdoor use, while the non-metallic construction ensures the ultimate in corrosive resistance. Color coding and pin configuration makes it physically impossible to mate plugs and receptacles of different voltages and current ratings. Interlocked switch mechanism prevents the accidental removal of the plug from the receptacle under load.

General

Catalog Number

VSI20R307

Product Family

Plugs & Receptacles

Series

VSI Series

UPC

783936986999