HUBBELL CANADA
Vertical Cable Management Bar, H2 Cabinet, Steel Black 80in
Image of H284CM Vertical Cable Management Bar, H2 Cabinet, Steel Black 80in
Image of H284CM Vertical Cable Management Bar, H2 Cabinet, Steel Black 80in
Discontinued

Vertical Cable Management Bar, H2 Cabinet, Steel Black 80in

Brand: Hubbell Premise Wiring

Catalog ID: H284CM

Vertical Cable Organized, H2 Cabinet, Lacing Bars, 84"

  • Slim Cable Management Bar Includes Lances for Securing Cables
  • Easily Installed And Moved On The Front To Rear Strut Rail
  • Steel Construction Provides Ample Strength For Heavy Cable Loading

Lancing Bars

General

Application

H2 Cabinets

Catalog Number

H284CM

EU RoHS Indicator

Item Type

Cable Management

Material

Steel, Cold Rolled

Specifications

  • Finish - Black powder coated
  • Gauge - 14 gauge
  • Material - Cold Rolled Steel

Type

Vertical Cable Mgmt

UPC

662620220857

Dimensions

Thickness

0.0781

Certifications And Compliance

EU RoHS Indicator