HUBBELL CANADA
VM1S155 - VM1 Series - 150W High Pressure Sodium 480V - Housing
Image of VM1S155 VM1S155 - VM1 Series - 150W High Pressure Sodium 480V - Housing
Image of VM1S155 VM1S155 - VM1 Series - 150W High Pressure Sodium 480V - Housing

VM1S155 - VM1 Series - 150W High Pressure Sodium 480V - Housing

Brand: Killark

Catalog ID: VM1S155

VM1 Series - 150W High Pressure Sodium 480V - Housing

General

Catalog Number

VM1S155

EU RoHS Indicator

Finish Type

Powder Epoxy Paint

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Mounting Type

Luminaire Only

Optic Type

Luminaire Only

Series

VM1 Series

UPC

783936076348

Electrical Ratings

Frequency Rating

60 Hz

Voltage Rating

480 VAC

Wattage

150 W

Certifications And Compliance

EU RoHS Indicator

Hazardous Rating(s)

  • Class I, Division 2, Groups A, B, C, D
  • Class I, Zone 2, Groups IIC, IIB, IIA
  • Class II, Divisions 1 & 2, Groups E, F, G
  • Class III, Divisions 1 & 2