

Brand: Killark
Catalog ID: VM3P200NR
The VM3 Series is a low bay and high bay HID luminaire. This fixture is made with a cast copper-free aluminum housing and mount that is suitable for harsh and hazardous environments.
Catalog Number
VM3P200NR
EU RoHS Indicator
Finish Type
Powder Epoxy Paint
Light Source
Material
Aluminum, Copper Free (less than 4/10 of 1%)
Mounting Type
Optic Type
Luminaire Only
Series
VM3 Series
UPC
783936967325
Frequency Rating
60 Hz
Voltage Rating
Quad - 120/277/347/480 VAC
Wattage
200 W
EU RoHS Indicator