HUBBELL CANADA
VM3S106NR - VM3 Series - 100W High Pressure Sodium 120/277/347V with Ex nR
Image of VM3S106NR VM3S106NR - VM3 Series - 100W High Pressure Sodium 120/277/347V with Ex nR
Image of VM3S106NR VM3S106NR - VM3 Series - 100W High Pressure Sodium 120/277/347V with Ex nR
Discontinued

VM3S106NR - VM3 Series - 100W High Pressure Sodium 120/277/347V with Ex nR

Brand: Killark

Catalog ID: VM3S106NR

VM3 Series - 100W High Pressure Sodium 120/277/347V with Ex nR

  • Ballast tank and splice box – corrosion resistant copper-free aluminum alloy with baked powder epoxy/polyester finish, electrostatically applied for complete, uniform corrosion protection.
  • All external hardware – 316 stainless steel.
  • Guards – painted copper-free aluminum alloy or 316SS for 7-3/4” glass optics and Enclosed Reflectors.
  • Spin-top Refractor Guards are Plated Steel.
  • Reflectors – lightweight, corrosion resistant fiberglass reinforced polyester, or copper-free aluminum.
  • Seven mounting splice box types.
  • Pendant, Flex Pendant, Ceiling, Wall bracket, Cone Top, 25° Angle Stanchion, Straight Stanchion – in a variety of entry sizes, including M20 for the VMX ceiling style.
  • Quartz auxiliary, HPS instant restart, Ballast Protectors.
  • Normally shipped as components for fast delivery, or may be ordered factory assembled with or without lamps.
  • Options for fuses and quick disconnect.

General

Catalog Number

VM3S106NR

EU RoHS Indicator

Finish Type

Powder Epoxy Paint

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Mounting Type

Luminaire Only

Optic Type

Luminaire Only

Series

VM3 Series

UPC

783936009230

Electrical Ratings

Frequency Rating

60 Hz

Voltage Rating

Tri - 120/277/347 VAC

Wattage

100 W

Certifications And Compliance

EU RoHS Indicator