HUBBELL CANADA
Image of VMLXC1530G VMLXC LED 15000 LUMEN 120-277V GLASS LEN
Image of VMLXC1530G VMLXC LED 15000 LUMEN 120-277V GLASS LEN
play
Killark VMLX-C Retrofit
play
Killark VMLX-C
+2
Image of VMLXC1530G VMLXC LED 15000 LUMEN 120-277V GLASS LEN

VMLXC LED 15000 LUMEN 120-277V GLASS LEN

Brand: Killark

Catalog ID: VMLXC1530G

VMLX-C Retrofit Solution for Class 1, Division 2, Zone 2 Highbay Applications, 15,000 lumens, 120-277V

  • Direct Retrofit to Crouse Hinds Series fixture mounts
  • No adaptor or additional accessory required
  • No additional sealing or gasketing needed
  • Light output range from 5,000 – 18,000 lumens
  • Type I, III, V, V-Wide optic pattern options for various light distribution
  • Globe and guard come standard already assembled
  • Terminal blocks come standard for quick and easy installation
  • Emergency battery backup options
  • Thermal foldback protection with active temperature monitoring
  • 6KV Surge Protection as standard with supplemental surge protection options

General

Application

  • Class I Division 2 Hazardous Locations
  • Class II Hazardous Dust
  • Zone 2 Hazardous Locations
  • Off and On Shore Oil and Gas
  • Wet and Marine Locations
  • Food and Beverage
  • Heavy Industrial

Catalog Number

VMLXC1530G

Color Temperature

5000 K

Finish Type

Powder Epoxy Paint

Light Source

LED

Lumens

5000

Optic Type

Glass Globe

Series

VMLX-C Series

UPC

783936186832

Electrical Ratings

Frequency Rating

50-60 Hz

Voltage Rating

120-277 VAC

Operational

Color Temperature

5000 K

Lumens

5000