HUBBELL CANADA
Image of VMX2B VMX2B - VM ¾" Ceiling Splice Box

VMX2B - VM ¾" Ceiling Splice Box

Brand: Killark

Catalog ID: VMX2B

VM Series ¾" Ceiling Splice Box

VM Series Splice Box

General

Catalog Number

VMX2B

Color

EU RoHS Indicator

Finish Type

Powder Epoxy Paint

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Mounting Type

Ceiling

Series

VM Series

UPC

783936786520

Dimensions

Hub Size

3/4"

Weight

4.1 lb

Certifications And Compliance

EU RoHS Indicator