

Brand: GAI-Tronics
Catalog ID: 352-701
Catalog Number
352-701
Color
Gray
Connectivity Options
VoIP
Material Type
Alloy
Mount location
Surface-Mount
Output Level Ringer
External required
Signal Type
VoIP - SIP
Specifications
UL/cUL, ABS, FCC
Type
VoIP
Weather Rating
Type 4X
Cubic Capacity
1175.265 cu.in
Depth
9.36 in
Dimensions
9.5 in x 10.25 in x 12.25 in
Dimensions - Shipping
19..0 x 15.0 x 15.0
Height
12.25 in
Length
9.5 in
Weight
28 lb
Width
10.25 in
Signal
Ethernet
Voltage Rating Description
24-48 VDC or PoE
Certification
Hazardous Rating(s)
Weather Rating
Type 4X
Connectivity Options
VoIP
Output Level Ringer
External required
Mount location
Surface-Mount