



Brand: GAI-Tronics
Catalog ID: 915-121S100
Catalog Number
915-121S100
Color
Orange
Connectivity Options
Ethernet with RTU
Material
Steel
Output Level Speaker
8 Ohm
Power
30 W
Series
SP2 Series
Signal Type
VoIP
Weather Rating
NEMA Type 12
Cubic Capacity
481.6875 cu.in
Depth
7.34 in
Height
12.5 in
Weight
7 lb
Width
5.25 in
Input Voltage
100-240 VAC
Power
30 W
Signal
VoIP
Certified Listed
UL
Hazardous Rating(s)
UL Div 2
Weather Rating
NEMA Type 12
Connectivity Options
Ethernet with RTU
Output Level Speaker
8 Ohm
Temperature Range
-22° F to +140° F (-30° C to +60° C)