

Brand: GAI-Tronics
Catalog ID: 915-1D1B100
Catalog Number
915-1D1B100
CE Compliant
CE Marked
Color
Orange
Connectivity Options
Fiber with ALT Page & RTU
Material
Steel
Series
SP2 Series
Cubic Capacity
481.6875 cu.in
Depth
7.34 in
Height
12.5 in
Width
5.25 in
Input Voltage
100-240 VAC
Signal
VoIP
CE Compliant
CE Marked
Connectivity Options
Fiber with ALT Page & RTU
Temperature Range
-22° F to +140° F (-30° C to +60° C)