HUBBELL CANADA
Image of 925-121S100 VoIP Plant Paging/Intercom Station
Image of 925-121S100 VoIP Plant Paging/Intercom Station
play
3D View
play
360 View

VoIP Plant Paging/Intercom Station

Brand: GAI-Tronics

Catalog ID: 925-121S100

SP2 is GAI-TRONICS’ most advanced paging and intercom system yet. Combining the simplicity of “press to page, release to party” operation with cutting-edge multicast Voice over Internet Protocol (VoIP) technology, SP2 is capable of providing virtually instant communication in the most demanding of environments. SP2 is a serverless system. While other systems rely on servers to route calls and administrate the system, SP2 uses multicast technology, bypassing the need for servers and resulting in a number of benefits.

  • Serverless Page Party
  • Multicast VoIP Technology

General

Catalog Number

925-121S100

Color

Orange

Connectivity Options

Ethernet with RTU

Material

GRP / Steel

Output Level Speaker

8 Ohm

Power

30 W

Series

SP2 Series

Signal Type

VoIP

UPC

783586234242

Weather Rating

NEMA Type 4X

Dimensions

Cubic Capacity

1625.19 cu.in

Depth

10.5 in

Height

14.2 in

Weight

12 lb

Width

10.9 in

Electrical Ratings

Input Voltage

100-240 VAC

Power

30 W

Signal

VoIP

Certifications And Compliance

Certified Listed

UL

Hazardous Rating(s)

UL Div 2

Weather Rating

NEMA Type 4X

Operational

Connectivity Options

Ethernet with RTU

Output Level Speaker

8 Ohm

Temperature Range

-22°F to +140°F (-30°C to +60°C)