

Brand: GAI-Tronics
Catalog ID: 925-124S100
Catalog Number
925-124S100
Color
Orange
Connectivity Options
Ethernet with RTU
Material
GRP / Steel
Output Level Speaker
8 Ohm
Power
30 W
Series
SP2 Series
Signal Type
VoIP
Weather Rating
NEMA Type 4X
Cubic Capacity
1625.19 cu.in
Depth
10.5 in
Height
14.2 in
Weight
12 lb
Width
10.9 in
Input Voltage
100-240 VAC
Power
30 W
Signal
VoIP
Certified Listed
UL
Hazardous Rating(s)
UL Div 2
Weather Rating
NEMA Type 4X
Connectivity Options
Ethernet with RTU
Output Level Speaker
8 Ohm
Temperature Range
-22°F to +140°F (-30°C to +60°C)