HUBBELL CANADA
Image of 930-420R100 VoIP Plant Paging/Intercom Station
Image of 930-420R100 VoIP Plant Paging/Intercom Station

VoIP Plant Paging/Intercom Station

Brand: GAI-Tronics

Catalog ID: 930-420R100

SP2 Remote Handset/Speaker Amplifier Station, 100-240 VAC, UL Safe area, Ethernet cable connection, 8-ohm speaker output with SmartVolume, RTU output, Orange finish.

  • Serverless Page Party
  • Multicast VoIP Technology

General

Catalog Number

930-420R100

Color

Orange

Connectivity Options

VoIP, Ethernet with RTU

Material

Steel

Output Level Speaker

8 ohm

Power

30 Watt

Series

SP2 Series

UPC

783586234310

Weather Rating

NEMA Type 12

Dimensions

Weight

6 lb

Electrical Ratings

Input Voltage

100-240 VAC

Power

30 Watt

Signal

VoIP

Certifications And Compliance

Certified Listed

UL

Hazardous Rating(s)

UL Safe Area

Weather Rating

NEMA Type 12

Operational

Connectivity Options

VoIP, Ethernet with RTU

Output Level Speaker

8 ohm

Temperature Range

-22° F to +140° F (-30° C to +60° C)