HUBBELL CANADA
VP2828, V-Bolt Connector for Flex or Extra Flex Conductor
Image of VP2828 VP2828, V-Bolt Connector for Flex or Extra Flex Conductor
Image of VP2828 VP2828, V-Bolt Connector for Flex or Extra Flex Conductor

VP2828, V-Bolt Connector for Flex or Extra Flex Conductor

Brand: Burndy

Catalog ID: VP2828

1/0 STR. - 4/0 STR. GROOVE A GROOVE B.

  • Type VP, Parallel Groove Clamp for Copper
  • Multiple V-Bolt connector especially suited for flexible or extra flexible conductors
  • Made of high strength, high conductivity copper
  • Clamping elements accommodate a range of conductor sizes in either groove
  • V-bolts provide high pressure and compress the conductor over long contact area
  • Also suitable for jumper connections

General

Catalog Number

VP2828

Connector Type

V-Bolt

Material

Copper Alloy

Plated

No

Plating Type

Unplated

Prefilled Oxide Inhibitor

N

Product Family

Utility Overhead & Underground Distribution>Mechanical Bolted Tap Connectors>Parallel Clamps

Product Type

Mechanical

UPC

781810013571

UPC 14 Digit GTIN

00781810013571

Dimensions

Dimension - Height fraction

2-1/8 in

Dimension - Height inch

2.13 in

Dimension - Height mm

54.1 mm

Dimension - L Length Overall mm

70 mm

Dimension - Length Overall inch

2.75 in

Dimension - Width fraction

1-3/4 in

Dimension - Width inch

1.75 in

Dimension - Width mm

44 mm

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Conductor Related

Conductor - Copper Str Size A

1/0 ;2/0 AWG;3/0 AWG;4/0 AWG

Conductor - Copper Str Size A Range

1/0 -4/0 AWG

Conductor - Copper Str Size B

1/0 ;2/0 AWG;3/0 AWG;4/0 AWG

Conductor - Copper Str Size B Range

1/0 -4/0 AWG

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

EX

UL Listed

Yes

Configuration

Connector Type

V-Bolt

Logistics

Carton Quantity

6

Pallet Quantity

1848