HUBBELL CANADA
VP3430, V-Bolt Connector for Flex or Extra Flex Conductor
Image of VP3430 VP3430, V-Bolt Connector for Flex or Extra Flex Conductor
Image of VP3430 VP3430, V-Bolt Connector for Flex or Extra Flex Conductor

VP3430, V-Bolt Connector for Flex or Extra Flex Conductor

Brand: Burndy

Catalog ID: VP3430

300 - 500 KCMIL GROOVE A GROOVE B.

  • Type VP, Parallel Groove Clamp for Copper
  • Multiple V-Bolt connector especially suited for flexible or extra flexible conductors
  • Made of high strength, high conductivity copper
  • Clamping elements accommodate a range of conductor sizes in either groove
  • V-bolts provide high pressure and compress the conductor over long contact area
  • Also suitable for jumper connections

General

Catalog Number

VP3430

Connector Type

V-Bolt

Material

Copper

Plated

No

Plating Type

Unplated

Prefilled Oxide Inhibitor

N

Product Family

Utility Overhead & Underground Distribution>Mechanical Bolted Tap Connectors>Parallel Clamps

Product Type

Mechanical

UPC

781810013595

UPC 14 Digit GTIN

00781810013595

Dimensions

Dimension - Height fraction

3-1/8 in

Dimension - Height inch

3.19 in

Dimension - Height mm

81 mm

Dimension - L Length Overall mm

83 mm

Dimension - Length Overall inch

3.25 in

Dimension - Width fraction

2-1/2 in

Dimension - Width inch

2.50 in

Dimension - Width mm

64 mm

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Conductor Related

Conductor - Copper Str Size A

300;350;400;450;500

Conductor - Copper Str Size A Range

300-500

Conductor - Copper Str Size B

1/0;2/0;3/0;4/0;250;300

Conductor - Copper Str Size B Range

1/0-300

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Industry Standard(s)

UL467

Standards - Industry Standards Met

UL467

Standards - RoHS Compliance Status

EX

UL Listed

Yes

Configuration

Connector Type

V-Bolt

Logistics

Carton Quantity

1

Pallet Quantity

1