

Brand: Killark
Catalog ID: VQ1F5219
The VQ1F Series is a low profile low bay energy efficient Compact Fluorescent. The design of the VQ1F makes it suitable for harsh and hazardous environments using a cast copper-free aluminum housing and mount. Its low profile design allows it to fit in areas where there low ceiling heights will not allow for a larger fixture while still supplying high quality illumination.
Catalog Number
VQ1F5219
Finish Type
Powder Epoxy Paint
Lamp Type
Quad Pin
Light Source
Lumen Range
2,001-5,000 lm
Lumens
3600
Material
Aluminum, Copper Free (less than 4/10 of 1%)
Mounting Type
Optic Type
Luminaire Only
Product Family
Lighting
Series
VQ1F Series
UPC
783936095318
Lumens Per Watt
69.2
Voltage Rating
120 VDC
Wattage
52 W
Hazardous Rating(s)
Lumen Range
2,001-5,000 lm
Lumens
3600
Carton Quantity
1