HUBBELL CANADA
Image of VRG-200 VRG-200 - VSL Glass Globe, Ruby - for Incandescent 300W Max
Image of VRG-200 VRG-200 - VSL Glass Globe, Ruby - for Incandescent 300W Max
Discontinued

VRG-200 - VSL Glass Globe, Ruby - for Incandescent 300W Max

Brand: Killark

Catalog ID: VRG-200

VSL Glass Globe, Ruby - for Incandescent 300W Max

  • Electrostatically applied epoxy/polyester finish
  • Modular design
  • Hubs are threaded for attachment to conduit
  • Set screws in pendant fixture
  • Copper-free aluminum (less than .004%)

The V Series Utility Incandecent enclosed and gasketed wet locaion fixture. The housing has a electrosatically applied epoxy poweder coat paint for corosion resistance.

General

Catalog Number

VRG-200

Color

Red

EU RoHS Indicator

Material

Glass

Optic Type

Globe Only

Product Family

Lighting

Series

V Series

UPC

783936810072

Certifications And Compliance

EU RoHS Indicator

Logistics

Carton Quantity

5