HUBBELL CANADA
VTG - V Series - Fixture Body To Splice Box Gasket For 100/200 Watt Light Fixtures
VTG
VTG

VTG - V Series - Fixture Body To Splice Box Gasket For 100/200 Watt Light Fixtures

Brand: Killark

Catalog ID: VTG

V Series - Fixture Body To Splice Box Gasket For 100/200 Watt Light Fixtures.

Fixture body to splice box gasket.

General

Application

Catalog Number

VTG

Color

Gray

EU RoHS Indicator

Material

Rubber

Material - Body

Armstrong RN-8011

Number of Lamps

0

Product Family

Lighting

Type

UPC

783936820019

Dimensions

Dimensions

6.88 in x 3.75 in x 5.5 in

Gross Weight with Packaging

0.01

Height

5.5 in

Length

6.88 in

Width

3.75 in

Certifications And Compliance

EU RoHS Indicator

Configuration

Number of Lamps

0

Logistics

Carton Quantity

50