
Brand: Killark
Catalog ID: VTGG
The V Series Utility Incandecent enclosed and gasketed wet locaion fixture. The housing has a electrosatically applied epoxy poweder coat paint for corosion resistance.
Application
Catalog Number
VTGG
Color
Gray
EU RoHS Indicator
Number of Lamps
0
Type
UPC
783936820026
Dimensions
6.88 in x 3.75 in x 5.5 in
Gross Weight with Packaging
0.01
Height
5.5 in
Length
6.88 in
Width
3.75 in
EU RoHS Indicator
Number of Lamps
0
Carton Quantity
50