Brand: Gleason Reel
Catalog ID: W15S-101000
Collection name: ToolAssistPRO™
Catalog Number
W15S-101000
Item Type
Load Capacity
150 lbs
Mounting Method
Floor
Type
Jib Crane Kit
UPC
783246007087
Length - Boom
10 ft
Weight
550 lb