HUBBELL CANADA
Image of W6F-000006 W6F-000006 Tool Rail Kit 6', 250 Lb. Capacity
Image of W6F-000006 W6F-000006 Tool Rail Kit 6', 250 Lb. Capacity
play
Tool Assist Pro for material handling and ergonomics

W6F-000006 Tool Rail Kit 6', 250 Lb. Capacity

Brand: Gleason Reel

Catalog ID: W6F-000006

Collection name: ToolAssistPro™

250 lb. Capacity Tool Rail Kits includes (1) galvanized steel rail (length per model), (1) heavy duty tool trolley, (2) hanger brackets, and (2) end stops.

  • Designed for large air tool balancers
  • Can be mounted on benches, booms, or ceilings
  • Maximum 250 lb.(113kg) safe load rating
ToolAssistPro-Logo

General

Catalog Number

W6F-000006

Load Capacity

250 lbs

Series

WS60 - C-Rail Series

Type

Rail Kit

UPC

783246010964

Force Related

Load Capacity

250 lbs