HUBBELL CANADA
Image of WA50-T072 WA50-T072 Aluminum Track 6' Beige, For Loads up to 50 Lbs.

WA50-T072 Aluminum Track 6' Beige, For Loads up to 50 Lbs.

Brand: Gleason Reel

Catalog ID: WA50-T072

Collection name: ToolAssistPro™

Aluminum Track 6' Beige, For Loads up to 50 Lbs.

  • For loads up to 50 lbs. (22.5 kg)
  • All mounting hardware included with brackets
  • Brackets have black polyester finish with zinc plated steel hardware

General

Catalog Number

WA50-T072

Load Capacity

50 lbs

Series

WA50 - Aluminum Rail

Type

Rail

UPC

783246011893

Force Related

Load Capacity

50 lbs