HUBBELL CANADA
WAD33615, WEJTAP Applied In-Line Disconnect Switch
Image of WAD33615 WAD33615, WEJTAP Applied In-Line Disconnect Switch
Image of WAD33615 WAD33615, WEJTAP Applied In-Line Disconnect Switch

WAD33615, WEJTAP Applied In-Line Disconnect Switch

Brand: Burndy

Catalog ID: WAD33615

MAX RANGE: .642 - .723 ACSR: 266.8 (26/7), 336.4 (18/1), (26/7) AAC: 336, 350, 397.5, 477 COMPACT 15 kV, 110 BIL.

  • WEJTAP In-Line Disconnect utilizes proven WEJTAP technology in combination with industry standard components to provide reliable performance of switch applications
  • Designed for use in gloving and hot stick applications in conjunction with an industry standard load break tool
  • Dual insulators minimize the switch movement during opening and closing of the blade
  • In-Line Disconnect is removable and reusable

General

Catalog Number

WAD33615

Insulator Type

Silicon

Material

Aluminum Alloy

Product Family

Utility Overhead & Underground Distribution>Switches

Product Type

Wejtap

Rating - Body Strength

10000 lbs

Rating - Pulling Eye Strength

6000 lbs

Trade Name

WEJTAP™

UPC

781810461761

UPC 14 Digit GTIN

00781810461761

Dimensions

Dimension - B Length fraction

13-2/5 in

Dimension - B Length inch

13.4 in

Dimension - Length Overall inch

45 in

Length

45 in

Electrical Ratings

Current Rating

900 A

Conductor Related

Conductor - AAAC 5005 Size

312.8 (19) kcmil;394.5 (19) kcmil

Conductor - AAAC 5005 Size Range

312.8 (19) kcmil-394.5 (19) kcmil

Conductor - AAAC 6201 Size

312.8 (19) kcmil;394.5 (19) kcmil

Conductor - AAAC 6201 Size Range

312.8 (19) kcmil-394.5 (19) kcmil

Conductor - ACSR Str Size

266.8 (26/7) Owl kcmil;266.8 (26/7) Partridge kcmil;300.0 (26/7) Ostrich kcmil;336.4 (18/1) Merlin kcmil;336.4 (26/7) Linnet kcmil;336.4 (30/7) Oriole kcmil

Conductor - ACSR Str Size Range

266.8 (26/7) Owl kcmil-336.4 (30/7) Oriole kcmil

Conductor - AL Str Size

336 kcmil;350 kcmil;397 kcmil

Conductor - AL Str Size Range

336 kcmil-397 kcmil

Conductor Type

  • AAAC C 5005-Size
  • AAAC C 6201-Size
  • ACSR C Str-Size
  • AL C Str-Size

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

UI

UL Listed

No

Force Related

Rating - Body Strength

10000 lbs

Rating - Pulling Eye Strength

6000 lbs