HUBBELL CANADA
WAD4029, WEJTAP Applied In-Line Disconnect Switch
Image of WAD4029 WAD4029, WEJTAP Applied In-Line Disconnect Switch
Image of WAD4029 WAD4029, WEJTAP Applied In-Line Disconnect Switch

WAD4029, WEJTAP Applied In-Line Disconnect Switch

Brand: Burndy

Catalog ID: WAD4029

MAX RANGE: .522 - .609 ACSR: 4/0 (6/1), 266.8 (18/1) AAC: 4/0, 250, 266.8 (7 STR, 19 STR), 336 COMPACT 29 kV, 150 BIL.

  • WEJTAP In-Line Disconnect utilizes proven WEJTAP technology in combination with industry standard components to provide reliable performance of switch applications
  • Designed for use in gloving and hot stick applications in conjunction with an industry standard load break tool
  • Dual insulators minimize the switch movement during opening and closing of the blade
  • In-Line Disconnect is removable and reusable

General

Catalog Number

WAD4029

Insulator Type

Silicon

Material

Aluminum Alloy

Product Type

Wejtap

Rating - Body Strength

10000 lbs

Rating - Pulling Eye Strength

6000 lbs

Trade Name

WEJTAP™

UPC

781810489208

UPC 14 Digit GTIN

00781810489208

Dimensions

Length

49 in

Electrical Ratings

Current Rating

900 A

Conductor Related

Conductor - AAAC 5005 Size

30.58 (7) kcmil

Conductor - AAAC 5005 Size Range

30.58 (7) kcmil

Conductor - AAAC 6201 Size

30.58 (7) kcmil

Conductor - AAAC 6201 Size Range

30.58 (7) kcmil

Conductor - ACSR Str Size

4/0 (6/1) Penquin AWG;80 (8/1) Grouse kcmil;101.8 (12/7) Petrel kcmil;110.8 (12/7) Minorca kcmil;134.6 (12/7) Leghorn kcmil;159 (12/7) Guinea kcmil;176.9 (12/7) Dotterel kcmil;190.8 (12/7) Dorking kcmil;211.3 (12/7) Cochin kcmil;203.2 (16/9) Brahma kcmil;266.8 (18/1) Waxwing kcmil

Conductor - ACSR Str Size Range

4/0 (6/1) Penquin AWG-266.8 (18/1) Waxwing kcmil

Conductor - AL Str Size

4/0 AWG;250 kcmil;266 kcmil

Conductor - AL Str Size Range

4/0 AWG-266 kcmil

Conductor Type

  • AAAC C 5005-Size
  • AAAC C 6201-Size
  • ACSR C Str-Size
  • AL C Str-Size

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

UI

UL Listed

No

Force Related

Rating - Body Strength

10000 lbs

Rating - Pulling Eye Strength

6000 lbs