

Brand: Burndy
Catalog ID: WAD556S
Catalog Number
WAD556S
Color
Connector Type
Tap
Insulator Type
Silicon
Material
Aluminum Alloy
Product Family
Utility Overhead & Underground Distribution>Switches
Product Type
Wejtap
Rating - Body Strength
10000 lbs
Rating - Pulling Eye Strength
6000 lbs
Trade Name
WEJTAP™
UPC
781810462263
UPC 14 Digit GTIN
00781810462263
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Current Rating
900 A
Conductor - AAAC 5005 Size
559.5 (19)
Conductor - AAAC 5005 Size Range
559.5 (19)
Conductor - AAAC 6201 Size
559.5 (19)
Conductor - AAAC 6201 Size Range
559.5 (19)
Conductor - ACSR Str Size
477.0 (26/7) Hawk;477.0 (30/7) Hen;556.5 (24/7) Parakeet
Conductor - ACSR Str Size Range
477.0 (26/7) Hawk-556.5 (24/7) Parakeet
Conductor - AL Str Size
556.5
Conductor - AL Str Size Range
556.5
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
No
Rating - Body Strength
10000 lbs
Rating - Pulling Eye Strength
6000 lbs
Connector Type
Tap
Carton Quantity
1
Pallet Quantity
1