HUBBELL CANADA
Image of WADM33635 WADM33635, Mechanical In-Line Disconnect Switch
Image of WADM33635 WADM33635, Mechanical In-Line Disconnect Switch

WADM33635, Mechanical In-Line Disconnect Switch

Brand: Burndy

Catalog ID: WADM33635

Mechanical In-Line Disconnect Switch 35kV Rating

General

Catalog Number

WADM33635

UPC

621945464445

Dimensions

Dimension - B Length inch

22.4 in

Dimension - Length Overall inch

54.00 in

Certifications And Compliance

Certification - ETL

No

Logistics

Carton Quantity

1

Pallet Quantity

37