HUBBELL CANADA
Wall Boxes, Data Box, 2-Gang, 3.25" Depth
Image of HBL260 Wall Boxes, Data Box, 2-Gang, 3.25" Depth
Image of HBL260 Wall Boxes, Data Box, 2-Gang, 3.25" Depth
Image of HBL260 Wall Boxes, Data Box, 2-Gang, 3.25" Depth
Image of HBL260 Wall Boxes, Data Box, 2-Gang, 3.25" Depth

Wall Boxes, Data Box, 2-Gang, 3.25" Depth

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL260

Wall Boxes, Data Box, 2-Gang, 3.25" Depth

  • Ideal for delivering power, data and AV side-by-side
  • Includes Raised Grounding Screws
  • Compatible with 2-Gang Mud Rings, HBL818, HBL840, HBL819 or HBL820
  • Accepts HBL981 and HBL981AVD Low Voltage Dividers
  • 66.7 Cu.In. Capacity

(2) 1", 1-1/4", 1-1/2" and 2" Concentric Knockouts

General

Application

Application - For Use On

Wall

Catalog Number

HBL260

Color

Construction Material - Main

Pre Galvanzied Steel

EU RoHS Indicator

Knockouts

Sides- (2) 3/4"-1" TKO, (2) 1"- 1-1/4" TKO, (2) 1"- 2" KO. Back- (2) 3/4"- 1" TKO, (2) 1/2" TKO

Material

Pre Galvanized Steel

Product Family

Large Capacity

Size

2-Gang

Specifications

Dimensions - 4¹¹/16”H x 4¹¹/16”W x 3 1/4”D

Type

UPC

783585445465

Dimensions

Size

2-Gang

Weight

0.404 lb

Certifications And Compliance

Certified Listed

UL Listed

EU RoHS Indicator

Industry Standard(s)

UL Listed

Configuration

Knockouts

Sides- (2) 3/4"-1" TKO, (2) 1"- 1-1/4" TKO, (2) 1"- 2" KO. Back- (2) 3/4"- 1" TKO, (2) 1/2" TKO

Logistics

Carton Quantity

10

Pallet Quantity

760