HUBBELL CANADA
Wall Boxes, Data Box, Gangable, 2- Gang, 4" Depth, 2" KOs
Image of HBL985 Wall Boxes, Data Box, Gangable, 2- Gang, 4" Depth, 2" KOs

Wall Boxes, Data Box, Gangable, 2- Gang, 4" Depth, 2" KOs

OR

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL985

Wall Boxes, Data Box, Gangable, 2- Gang, 4" Depth, 2" KOs

  • Ideal for delivering power, data and AV side-by-side
  • Accepts industry standard wallplates for consistent appearance
  • Allows for multiple options for AV in-wall solutions
  • Accepts HBL989 Low Voltage Divider

Gangable design allows for design installation and flexibility;4 inch depth accommodates large cables and required bend radii

General

Application

Application - For Use On

Wall

Catalog Number

HBL985

Color

Metallic

Construction Material - Main

Pre Galvanzied Steel

EU RoHS Indicator

Contact Manufacturer

Knockouts

Top KOs- (2) 1/2", (2) 1/2"-3/4" TKO. Bottom KOs- (1)1", 1-1/4", 1-1/2", and 2". Back KOs- (2) 1/2"-3/4" TKO

Material

Pre Galvanized Steel

Mounting Method

Integral Mounting Bracket

Series

Gangable

Size

2-Gang

Specifications

  • Gangable Spacer - Galvanized Steel
  • Mounting Brackets - Galvanized Steel
  • Support Bracket - Galvanized Steel
  • Volume - 54 cubic inches

Type

UPC

783585459752

Dimensions

Size

2-Gang

Certifications And Compliance

Certified Listed

cULus Listed

EU RoHS Indicator

Contact Manufacturer

Industry Standard(s)

cULus Listed

Configuration

Knockouts

Top KOs- (2) 1/2", (2) 1/2"-3/4" TKO. Bottom KOs- (1)1", 1-1/4", 1-1/2", and 2". Back KOs- (2) 1/2"-3/4" TKO

Mounting Method

Integral Mounting Bracket

Logistics

Carton Quantity

10

Pallet Quantity

720