HUBBELL CANADA
Wall Boxes, Data Box, Gangable, 6- Gang, 4" Depth, 2" KOs
Image of HBL988 Wall Boxes, Data Box, Gangable, 6- Gang, 4" Depth, 2" KOs
Image of HBL988 Wall Boxes, Data Box, Gangable, 6- Gang, 4" Depth, 2" KOs

Wall Boxes, Data Box, Gangable, 6- Gang, 4" Depth, 2" KOs

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL988

Wall Boxes, Data Box, Gangable, 6- Gang, 4" Depth, 2" KOs

  • Large 2" Knockout for Connectorized Cables
  • Ideal for delivering power, data and AV side-by-side
  • Accepts industry standard wallplates for consistent appearance
  • Includes Raised Grounding Screws
  • Accepts HBL989 or HBL989AVD Low Voltage Dividers
  • 154 Cu.In. Capacity

Gangable design allows for design installation and flexibility;4 inch depth accommodates large cables and required bend radii

General

Application

Flush mount in wall

Application - For Use On

Wall

Catalog Number

HBL988

Color

Construction Material - Main

Pre Galvanzied Steel

Knockouts

Top KOs- (6 1/2", (6) 1/2"-3/4" TKO. Bottom KOs- (1) 1/2", 1/2"-3/4" TKO, (2) 1", 1-1/4", 1-1/2", and 2". Back KOs- (6) 1/2"-3/4" TKO

Material

Pre Galvanized Steel

Mounting Method

Integral Mounting Bracket

Product Family

Gangable

Size

6-Gang

Type

Boxes

UPC

783585459783

Dimensions

Size

6-Gang

Weight

3 lb

Certifications And Compliance

Certified Listed

cULus Listed

Industry Standard(s)

cULus Listed

Configuration

Knockouts

Top KOs- (6 1/2", (6) 1/2"-3/4" TKO. Bottom KOs- (1) 1/2", 1/2"-3/4" TKO, (2) 1", 1-1/4", 1-1/2", and 2". Back KOs- (6) 1/2"-3/4" TKO

Mounting Method

Integral Mounting Bracket

Logistics

Carton Quantity

6