HUBBELL CANADA
Wall Switch, Occupancy or Vacancy, Dual Tech, 800WIncandescent, 1000W Fluorescent @ 120V AC, 1800W Fluorescent @ 277V AC, 120/277V AC, With Photocell
Image of AD2000W1N Wall Switch, Occupancy or Vacancy, Dual Tech, 800WIncandescent, 1000W Fluorescent @ 120V AC, 1800W Fluorescent @ 277V AC, 120/277V AC, With Photocell
Image of AD2000W1N Wall Switch, Occupancy or Vacancy, Dual Tech, 800WIncandescent, 1000W Fluorescent @ 120V AC, 1800W Fluorescent @ 277V AC, 120/277V AC, With Photocell
Image of AD2000W1N Wall Switch, Occupancy or Vacancy, Dual Tech, 800WIncandescent, 1000W Fluorescent @ 120V AC, 1800W Fluorescent @ 277V AC, 120/277V AC, With Photocell

Wall Switch, Occupancy or Vacancy, Dual Tech, 800WIncandescent, 1000W Fluorescent @ 120V AC, 1800W Fluorescent @ 277V AC, 120/277V AC, With Photocell

Brand: Hubbell Wiring Device-Kellems

Catalog ID: AD2000W1N

Occupancy Sensing Products, Wall Switch,Occupancy or Vacancy, Dual Tech, 1 Relay, 1000 Square Feet, 800WIncandescent, 1000W Fluorescent @ 120V AC, 1800W Fluorescent @ 277V AC,120/277V AC, With Photocell, White, No Buttons

Adaptive Dual Technology combines Ultrasonic and Passive Infrared technology, minimizing the risk of lights turning ON when the space is unoccupied. Once occupancy is detected by both technologies within the space lights are turned ON, only one technology is necessary to keep the lights ON. Adaptive technology provides better control. Hubbell’s patented breakthrough in advanced control feature smart microprocessors constantly monitoring the controlled area and adjust the sensitivity and timer based on environmental history. The optimum choice when performance is paramount.

  • Dual technology sensing combines the individual advantages of passive infrared and ultrasonic detection
  • No neutral required
  • Built in photocell with manual super saver mode for daylight harvesting
  • Impact resistant hard lens is standard and color matched to the switch

General

Catalog Number

AD2000W1N

Color

White

Product Family

Dual

Type

Auto

UPC

783585413327

Dimensions

Weight

0.3 lb

Electrical Ratings

Voltage Rating

120/277 VAC

Voltage Rating Description

120/277V AC

Logistics

Carton Quantity

50