

Brand: Hubbell Wiring Device-Kellems
Catalog ID: NP7OIG
Standard Size is 1/8" larger to give you extra coverage to hide rough box openingsCurved corners for improved aesthetics, for use in any applicationAlso available in mid-sized and pre-markedReinforcement ribs for extra strengthCapt
Application
Protection against contact of live terminals and wiring. Provides finished look to installation.
Catalog Number
NP7OIG
Color
Construction
Molded
Cutout
1) 1.40" Opening
Item Type
Screw Mount
Material
Nylon
Material - Mounting Hardware
Screw Mounting
Number of Gang(s)
1-Gang
Orientation
Vertical Mount
Size
Standard
Specifications
Style
1-Single - 1.40 in Hole - Isolated Ground
Type
Specialty
UPC
883778111020
Display Size
Standard Sized
Size
Standard
Thickness
0.06
Industry Standard(s)
UL Listed
Number of Gang(s)
1-Gang
Orientation
Vertical Mount
Carton Quantity
25