HUBBELL CANADA
Wallplates and Box Covers, Wallplate, Nylon, 1-Gang, Blank, Box Mount, Brown
Image of NP13AL Wallplates and Box Covers, Wallplate, Nylon, 1-Gang, Blank, Box Mount, Brown
Image of NP13AL Wallplates and Box Covers, Wallplate, Nylon, 1-Gang, Blank, Box Mount, Brown
Discontinued

Wallplates and Box Covers, Wallplate, Nylon, 1-Gang, Blank, Box Mount, Brown

Brand: Hubbell Wiring Device-Kellems

Catalog ID: NP13AL

1-Gang Wallplate, Blank, Box Mount

  • Reinforcement ribs for extra strength
  • High-impact, self-extinguishing nylon material
  • Captive screw feature holds mounting screw in place

Standard Size is 1/8" larger to give you extra coverage to hide rough box openingsCurved corners for improved aesthetics, for use in any applicationAlso available in mid-sized and pre-markedReinforcement ribs for extra strengthCapt

General

Application

Protection against contact of live terminals and wiring. Provides finished look to installation.

Catalog Number

NP13AL

Color

Construction

Molded

Cutout

Blank, Box Mount

Item Type

Screw Mount

Material

Nylon

Material - Mounting Hardware

Screw Mounting

Number of Gang(s)

1-Gang

Orientation

Vertical Mount

Size

Standard

Specifications

  • Height - 4.63" (117.6)
  • Material - Nylon
  • Mounting Screw - Steel
  • Size - 1-Gang
  • Thickness - .06 in. (1.5).
  • Width - 2.88" (73.2)

Style

Box Mounted

Type

Blank

UPC

883778102929

Dimensions

Display Size

Standard Sized

Size

Standard

Thickness

0.06

Certifications And Compliance

Industry Standard(s)

UL Listed

Configuration

Number of Gang(s)

1-Gang

Orientation

Vertical Mount

Logistics

Carton Quantity

25